Currently 18016 machines for sale
Quick Search

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compaction Equipment
x
258 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 826H, 399,4002012
Topeka Area, KS
8,669 h

See Details
MultiQuip VP MVC88, 2,6002023
Salt Lake City, UT

See Details
MultiQuip VP MVH508, 20,2002024
Salt Lake City, UT

See Details
MultiQuip VP MVC82, 2,1002022
Moab, UT
1 h

See Details
MultiQuip VP MVH508, 20,2002024
Salt Lake City, UT

See Details
CAT 815, 799,8002021
Austell, GA
1,714 h

See Details
MultiQuip VP MVC88, 2,1752021
Hurricane, UT
9 h

See Details
MultiQuip VP MVC88, 2,2502020
Ely, NV
20 h

See Details
MultiQuip VP MVC88, 2,5852022
Salina, UT
1 h

See Details
CAT CS56B, 186,7902021
Albuquerque, NM
1,724 hengineguard, transmission

See Details
Husqvarna VP LF75, 2,5002022
Hurricane, UT
1 h

See Details
CAT CW34, 232,0002021
Albuquerque, NM
841 hrops

See Details
CAT CW34, 136,8802019
Albuquerque, NM
3,159 hrops

See Details
CAT CS56B, 194,6102021
Bloomfield, NM
908 hengineguard, transmission

See Details
SEM MACHINERY SEM5122021
Vlissingen
695 h Cat Certified Used

See Details
CAT CP12GC-01A2022
Clayton, VI
510 h Cat Certified Usedguard, transmission

See Details
CAT CP12GC, 184,3632022
Edmonton, AB
344 h Cat Certified Used

See Details
CAT CB54B, 74,6292017
Clayton, VI
358 h Specifications Cat Certified Usedlightingair conditionerrops - enclosedbeacon

See Details
CAT CS12GC-01A2022
Clayton, VI
8 h Cat Certified Usedair conditionerproduct linklightingrops - enclosedmirrors

See Details
CAT CB22B, 20,8332016
Kyiv
Cat Certified Used

See Details
CAT 815KLRC, 506,1822019
Brisbane, QL
1,601 h Cat Certified Used Customer Value Agreementair conditionerproduct linklightingrops - enclosedmirrors

See Details
CAT CB10, 69,0002018
Kyiv
6 h Cat Certified Used

See Details
SEM MACHINERY SEM5122021
Vlissingen, Nl
840 h Cat Certified Used

See Details
CAT CB1.82019
Eloyes, 88
343 h Cat Certified Used

See Details
Show more results

Compaction Equipment