Caterpillar CS56B

Caterpillar CS56B

Price
138,000 USD
Year
2014
Working hours
684 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
Categorycombination rollers
Serial NumberL8H00696
Unit NumberLKE02279
Catalog NumberCU2048568
Manufacturing Year2014
Hours684 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$138,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information*BOLT-HEX HEAD
*CS56B VIBRATORY COMPACTOR
*ENGINE, TIER 4 CERTIFIED
*LIGHTS, UPGRADED
*NO BLADE
*NO PRODUCT LINK
*NUT-HEX
*OIL, HYDR, FACTORY FILLED
*SCREEN
*SCREEN, STANDARD
*SEAT BELT, 3"
*TIRES, FLOTATION, 8PR
*WASHER
BEACON, ROTATING
CAB, ROPS/FOPS WITH AC
FREQUENCY, FIXED
INLAND FREIGHT
INSTRUCTIONS, N AMER, CAB
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PRICED 03/15/16 CR
SCRAPER, STEEL, FRONT
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone