Caterpillar CC34B

Caterpillar CC34B

Price
55,108 USD
Year
2017
Working hours
604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CC34B
Categorycombination rollers
Serial NumberCC300150
Unit NumberE134816
Catalog NumberCU2478943
Manufacturing Year2017
Hours604 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$55,108
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationCOMMENT: COMBI ROLLER
DRUM WIDTH: 51"
ENGINE TIER RATING: T4F
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone