Currently 17966 machines for sale
Quick Search

Used Combination Rollers for Sale

If you’re looking for a compactor solution you can trust, you’ve come to the right place. Cat Used works with a vast network of dealers to provide heavy equipment for every application. Our selection contains multiple used combination rollers from some of the industry’s top brands, such as Caterpillar and Rockland. By partnering with one of our dealers, you can save money on high-quality equipment while staying on budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
combination rollers
x
104 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Husqvarna LP9505, 38,2002023
Hurricane, UT

See Details
Husqvarna LP9505, 38,1122023
Salt Lake City, UT
23 h

See Details
Husqvarna LP9505, 38,1122023
Cedar City, UT
9 h

See Details
CAT CC4.0, 90,9002023
Salt Lake City, UT
329 h

See Details
Husqvarna LP9505, 38,1122023
Lindon, UT
46 h

See Details
MultiQuip RX1575, 34,4502023
Salt Lake City, UT
46 h

See Details
Husqvarna LP9505, 38,2002023
Hurricane, UT
79 h

See Details
MultiQuip RX1575, 36,6002023
Ogden, UT
20 h

See Details
Husqvarna LP9505, 38,0002023
Salt Lake City, UT
34 h

See Details
Husqvarna LP9505, 38,2002023
Salt Lake City, UT
64 h

See Details
MultiQuip RX1575, 36,6002023
Vernal, UT
68 h

See Details
MultiQuip RX1575, 32,0002021
Lindon, UT
240 h

See Details
Husqvarna LP9505, 38,2002023
Salt Lake City, UT
382 h

See Details
MultiQuip RX1575, 29,0002021
Cedar City, UT
268 h

See Details
Husqvarna LP9505, 37,4002023
Salt Lake City, UT
59 h

See Details
MultiQuip RX1575, 35,2502022
Cedar City, UT
263 h

See Details
MultiQuip RX1575, 36,6002022
Salt Lake City, UT
16 h

See Details
Husqvarna LP9505, 38,2002023
Salt Lake City, UT
31 h

See Details
MultiQuip RX1575, 36,6002022
Moab, UT
133 h

See Details
Husqvarna LP9505, 36,1502023
Salt Lake City, UT
85 h

See Details
Husqvarna LP9505, 28,7502021
Lindon, UT
113 h

See Details
MultiQuip RX1575, 35,2502022
Hurricane, UT
148 h

See Details
MultiQuip RX1575, 36,6002022
Logan, UT
30 h

See Details
MultiQuip RX1575, 35,2502022
Lindon, UT
188 h

See Details
Show more results

combination rollers