Caterpillar WORK TOOLS (NON-SERIALIZED) 365 75 TRACK EXCAVATOR

Caterpillar WORK TOOLS (NON-SERIALIZED) 365 75 TRACK EXCAVATOR

Price
25,000 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar WORK TOOLS (NON-SERIALIZED) 365 75 TRACK EXCAVATOR
Categorybucket
Serial Number36575RB
Unit Number36575RB
Catalog NumberCU1537342
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax$25,000
Tax-
Price Including Tax-
Features
Additional Information;
,
;
K SERIES EDGE W/K130 ADAPTERS;
COMPLETELY REBUILT 7/2/10

CONVERTED TO SERIES II LINKAGE
ORIGINAL PART# 175-4503 V-LINKAGE
BOTTOM PIN DIAMETER 110 MM, TOP PIN DIAMETER 120 MM, 19.50” INSIDE, 25” PIN DISTANCE CENTER TO CENTER.
365 75" BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Cory Lewis
Telephone:+1 334 215 5000 ext 5272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone