Caterpillar GODET CAT 992G

Caterpillar GODET CAT 992G

Price
17,006 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GODET CAT 992G
Categorybucket
Serial Number22023440A
Unit Number22023440A
Catalog NumberCU2063228
CountryFrance
LocationMoissy Cramayel, 77
Pricing
Price Excluding Tax$17,006
Tax-
Price Including Tax-
Features
Additional InformationLAME DELTA + PORTE DENTS
LARGEUR 4900 MM
ENTRE AXES 920 MM
ECARTEMENT 820 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
Romain Casbas
France
Telephone:+33684815109
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone