Caterpillar 993K

Caterpillar 993K

Price
On Request
Year
2012
Working hours
7676 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 993K
Categorybucket
Serial NumberZ9K00000
Catalog NumberCU4354958
Manufacturing Year2012
Hours7676 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding TaxOn Request
Tax (10%)-
Price Including Tax-
Features
Additional Information993K Rock Bucket 10 cum available for immediate sale
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Alan Simmonds
Australia
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone