Quick Search

Caterpillar 48” BUCKET

Caterpillar 48” BUCKET

Price
US$ 10,900
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Clifton Park, NY
+1 7747376569
Show phone number
Basic information
BrandCaterpillar 48” BUCKET
Categorybucket
Serial NumberMC-000003026
Unit NumberEQ000662
Catalog Number4746266
Year2014
Hours1 h
CountryUnited States
LocationClifton Park, United States
Pricing
Price Excluding Tax10,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information345/349 48" HD BUCKET
TB LINKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering