Verachtert (OBSOLETE) SWH CW45S 329DLN

Verachtert (OBSOLETE) SWH CW45S 329DLN

Price
4,314 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) SWH CW45S 329DLN
Categorybackhoe work tool
Serial NumberVERA91231
Unit NumberVERA91231
Catalog NumberCU4295344
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$4,314
Tax (19%)$820
Price Including Tax$5,134
Features
Additional InformationCONDITION: 70 %
BORE PIN 1: 90 MM
BORE PIN 2: 90 MM
WIDTH STICK: 351 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone