Verachtert (OBSOLETE) SCHNELLWECHSLER 966H

Verachtert (OBSOLETE) SCHNELLWECHSLER 966H

Price
2,047 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) SCHNELLWECHSLER 966H
Categorybackhoe work tool
Serial Number71-666
Unit Number71-666
Catalog NumberCU4300673
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax$2,047
Tax (19%)$389
Price Including Tax$2,436
Features
Additional InformationBORE PIN 1: 65 MM
BORE PIN 2: 90 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone