Verachtert (OBSOLETE) PRIMÄRPRODUKTE KOMPO

Verachtert (OBSOLETE) PRIMÄRPRODUKTE KOMPO

Price
3,469 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) PRIMÄRPRODUKTE KOMPO
Categorybackhoe work tool
Serial NumberABN08493
Unit NumberVERA91230
Catalog NumberCU4295343
Manufacturing Year2015
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$3,469
Tax (19%)$659
Price Including Tax$4,128
Features
Additional InformationBORE PIN 2: 80 MM
WIDTH STICK: 311 MM
BORE PIN 1: 80 MM
CONDITION: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone