Verachtert (OBSOLETE) CW10 MECH

Verachtert (OBSOLETE) CW10 MECH

Price
1,075 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) CW10 MECH
Categorybackhoe work tool
Serial NumberVERA91237
Unit NumberVERA91237
Catalog NumberCU2504157
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$1,075
Tax (19%)$204
Price Including Tax$1,279
Features
Additional InformationCONDITION: 70 %
WIDTH STICK: 156 MM
BORE PIN 1: 45 MM
BORE PIN 2: 45 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone