Verachtert (OBSOLETE) CW10 MECH. 305ECR

Verachtert (OBSOLETE) CW10 MECH. 305ECR

Price
1,079 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) CW10 MECH. 305ECR
Categorybackhoe work tool
Serial NumberVERA91236
Unit NumberVERA91236
Catalog NumberCU2507425
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$1,079
Tax (19%)$205
Price Including Tax$1,284
Features
Additional InformationCONDITION: 60 %
WIDTH STICK: 156 MM
BORE PIN 1: 45 MM
BORE PIN 2: 45 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone