Verachtert (OBSOLETE) CW10 F. 304CR

Verachtert (OBSOLETE) CW10 F. 304CR

Price
205 USD
Year
2003
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) CW10 F. 304CR
Categorybackhoe work tool
Serial Number230736
Unit Number230736
Catalog NumberCU1973246
Manufacturing Year2003
CountryGermany
LocationLohfelden
Pricing
Price Excluding Tax$205
Tax (19%)$39
Price Including Tax$243
Features
Additional InformationWIDTH STICK: 156 MM
BORE PIN 1: 40 MM
BORE PIN 2: 40 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone