Verachtert (OBSOLETE) CW10-304.5

Verachtert (OBSOLETE) CW10-304.5

Price
967 USD
Year
2001
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) CW10-304.5
Categorybackhoe work tool
Serial NumberDEP00503
Unit NumberDEP00503
Catalog NumberCU4300680
Manufacturing Year2001
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax$967
Tax (19%)$184
Price Including Tax$1,151
Features
Additional InformationCONDITION: 50 %
WIDTH STICK: 156 MM
BORE PIN 2: 40 MM
BORE PIN 1: 40 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Uwe Schmidt
Germany
Telephone:+49 208 6569930
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone