Verachtert (OBSOLETE) CW10-304.5

Verachtert (OBSOLETE) CW10-304.5

Price
670 USD
Year
2004
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) CW10-304.5
Categorybackhoe work tool
Serial NumberSOKOM91202
Unit NumberSOKOM91202
Catalog NumberCU1764468
Manufacturing Year2004
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$670
Tax (19%)$127
Price Including Tax$798
Features
Additional InformationAUSSTATTUNG: MECHANISCHER SCHNELLWECHSLER, 40MM BOLZEN, 156MM PASSEND AN 304/305CR/304.5 STIELBREITE,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone