SWM, T620

Construction and Mining Equipment SWM, T620

Price
1,360 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand SWM, T620
Categorybackhoe work tool
Serial Number71-2096
Unit Number71-2096
Catalog NumberCU4300667
Manufacturing Year2013
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax$1,361
Tax (19%)$258
Price Including Tax$1,619
Features
Additional InformationWIDTH STICK: 282 MM
CONDITION: 50 %
BORE PIN 2: 70 MM
BORE PIN 1: 70 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone