SCHNELLWECHSLER SMP

Construction and Mining Equipment SCHNELLWECHSLER SMP

Price
3,179 USD
Year
2011
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand SCHNELLWECHSLER SMP
Categorybackhoe work tool
Serial Number71-997
Unit Number71-997
Catalog NumberCU4300677
Manufacturing Year2011
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax$3,179
Tax (19%)$604
Price Including Tax$3,783
Features
Additional InformationCONDITION: 70 %
BORE PIN 1: 75 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone