Caterpillar PRIMÄRPRODUKTE KOMPO

Caterpillar PRIMÄRPRODUKTE KOMPO

Price
2,830 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PRIMÄRPRODUKTE KOMPO
Categorybackhoe work tool
Serial NumberABN05620
Unit NumberABN05620
Catalog NumberCU4295126
Manufacturing Year2013
CountryGermany
LocationGarching B. München
Pricing
Price Excluding Tax$2,831
Tax (19%)$538
Price Including Tax$3,368
Features
Additional InformationBORE PIN 1: 65 MM
CONDITION: 70 %
BORE PIN 2: 65 MM
WIDTH STICK: 224 MM
DEPTH GAUGE: 405 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Edmund Steininger
Germany
Telephone:+49 89 32197111
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone