Caterpillar CW45S

Caterpillar CW45S

Price
4,436 USD
Year
2012
Working hours
6500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW45S
Categorybackhoe work tool
Serial NumberDEH01214
Unit NumberDEH01214
Catalog NumberCU2507025
Manufacturing Year2012
Hours6500 h
CountryGermany
LocationLimbach-oberfrohna
Pricing
Price Excluding Tax$4,436
Tax (19%)$843
Price Including Tax$5,279
Features
Additional InformationCONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone