Caterpillar CW40H

Caterpillar CW40H

Price
2,816 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW40H
Categorybackhoe work tool
Serial NumberDEL13513
Unit NumberDEL13513
Catalog NumberCU4306613
Manufacturing Year2012
CountryGermany
LocationKavelstorf
Pricing
Price Excluding Tax$2,816
Tax (19%)$535
Price Including Tax$3,351
Features
Additional InformationBORE PIN 2: 90 MM
BORE PIN 1: 90 MM
CONDITION: 65 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Guido Haack
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone