Caterpillar CW20H-M313D

Caterpillar CW20H-M313D

Price
3,290 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW20H-M313D
Categorybackhoe work tool
Serial NumberABN06654
Unit NumberABN06654
Catalog NumberCU4363909
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax$3,290
Tax (19%)$625
Price Including Tax$3,916
Features
Additional InformationWIDTH STICK: 282 MM
CONDITION: 50 %
BORE PIN 2: 70 MM
BORE PIN 1: 70 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Uwe Schmidt
Germany
Telephone:+49 208 6569930
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone