Caterpillar CW20 HYDR. SCHMAL

Caterpillar CW20 HYDR. SCHMAL

Price
1,929 USD
Year
2011
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW20 HYDR. SCHMAL
Categorybackhoe work tool
Serial NumberABN05624
Unit NumberABN05624
Catalog NumberCU4295127
Manufacturing Year2011
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding Tax$1,929
Tax (19%)$366
Price Including Tax$2,295
Features
Additional InformationBORE PIN 1: 65 MM
CONDITION: 70 %
DEPTH GAUGE: 410 MM
BORE PIN 2: 65 MM
WIDTH STICK: 220 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Guido Haack
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone