Caterpillar CW05

Caterpillar CW05

Price
564 USD
Year
2011
Working hours
9999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW05
Categorybackhoe work tool
Serial NumberSOKOM50060
Unit NumberSOKOM50060
Catalog NumberCU2440035
Manufacturing Year2011
Hours9999 h
CountryGermany
LocationIllingen
Pricing
Price Excluding Tax$564
Tax (19%)$107
Price Including Tax$671
Features
Additional InformationCONDITION: 70 %
WIDTH STICK: 136 MM
BORE PIN 1: 40 MM
BORE PIN 2: 40 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Mario Marra
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone