Caterpillar CAT-SWH-352F-TB

Caterpillar CAT-SWH-352F-TB

Price
7,526 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CAT-SWH-352F-TB
Categorybackhoe work tool
Serial NumberNC300286
Unit NumberNC300286
Catalog NumberCU4357950
Manufacturing Year2015
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax$7,526
Tax (19%)$1,430
Price Including Tax$8,956
Features
Additional InformationBORE PIN 2: 100 MM
BORE PIN 1: 110 MM
CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone