Quick Search

John Deere 410G

John Deere 410G

Year
2002
Working hours
3,766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Foristell, WI
+1 636 384 4021
Show phone number
Basic information
BrandJohn Deere 410G
Categorybackhoe loader
Serial NumberTO410GX906016
Unit Number906016
Catalog Number10037752
Year2002
Hours3,766 h
CountryUnited States
LocationForistell, United States
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional informationDIFFERENTIAL LOCK
COUNTER WEIGHT
REAR COUPLER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
6100
  • Yes
  • No
  • Overall fair condition
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • FairFaded & pitted in front & rear
  • Fair
  • Good
  • Good
  • Good
safety items
221
  • Yes
  • No
  • Yes
  • Overall fair condition
  • PoorDoes not work
  • Fair
  • Fair
  • Good
  • GoodJan 02
gauges, operator station, console
872
  • No
  • No
  • No
  • Overall fair condition
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • PoorMissing
  • Good
  • Poor
  • Good
  • Good
  • Fair
  • Fair
  • FairSpring
  • Good
  • Fair
engine
620
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • No
  • Fair
  • FairGreen Bottle is empty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Overall fair condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear lights don’t work
transmission
1200
  • Yes
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
820
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
brake
200
  • No
  • Overall good condition
  • Good
  • Good
hydraulics
970
  • Yes
  • Overall fair condition
  • Fair
  • Good
  • FairBucket works does not have hoist kickout
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
540
  • Overall fair-good condition
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.5 or so yards
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
510
  • Yes
  • 24”
  • Overall good condition
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 20%
  • 320/80-18
  • Overall fair condition
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left RearNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
comments, misc. repairs, general remarks
  • Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering