Caterpillar 450F

Caterpillar 450F

Price
108,284 USD
Year
2013
Working hours
2277 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F
Categorybackhoe loader
Serial NumberHJR00176
Unit NumberE137596
Catalog NumberCU4302875
Manufacturing Year2013
Hours2277 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$108,284
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional InformationROPS: OPEN
STICK: EXTENDED
DRIVE: 4WD
BUCKET-REAR/SIZE: 24"
BUCKET-FRONT/SIZE AND TYPE: MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone