Caterpillar 450F

Caterpillar 450F

Price
134,136 USD
Year
2017
Working hours
844 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F
Categorybackhoe loader
Serial NumberHJR00654
Unit NumberE135432
Catalog NumberCU2509061
Manufacturing Year2017
Hours844 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$134,136
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.5 CYD MP
STICK: EXTENDED
DRIVE: 4WD
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone