Caterpillar 450F

Caterpillar 450F

Price
78,847 USD
Year
2014
Working hours
2090 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F
Categorybackhoe loader
Serial NumberHJR00304
Unit Number132444
Catalog NumberCU2464755
Manufacturing Year2014
Hours2090 h
CountryCanada
LocationKamloops, BC
Pricing
Price Excluding Tax$78,847
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationTHE FOLLOWING ITEMS HAVE BEEN APPROVED FOR COMPLETION: STEAMCLEAN & DEGREASE, INCLUDES WASH OUT RAD & COOLERS. CLEAN CAB, BLOW OUT CAB AIR FILTERS. SERVICE MACHINE: PM2000 PLUS AIR FILTERS. ADD FUEL. REPLACE LEFT FRONT TIRE: FIRESTONE SUPER TRACTION DUPLEX 15 X 19.5. REPAIR ETHER BOTTLE MOUNT, INSTALL NEW BOTTLE, REPLACE MISSING BOLT IN MUFFLER GUARD. REPLACE UPPER FRONT WINDOW GLASS 205-9607. PAINT WELD REPAIRS ON THUMB (SPRAY BOMB ONLY). REPLACE DAMAGED LEFT & RIGHT OUTRIGGER PLATES ASSEMBLIES. R&I, RECHROME, RESEAL THUMB CYLINDER. LOCATE, REPAIR LEAK AT HOSES / FITTINGS FOR LOADER TILT CYLINDER. LOCATE, REPAIR LEAK AT LEFT LOADER LIFT CYLINDER ROD OR HEAD SEAL. PERFORM SERVICE LETTER PI32704 IF APPLICABLE.

450F WITH HELMAC BACKHOE WRIST ATTACHMENT, DAEQUIP 54" BOE BACKHOE CLEANUP BUCKET.
EPA DECAL IS PRESENT - 2014 T4I EPA, CARBCOMPLIANT
RECENT WARRANTY REPAIRS DONE TO ADDRESS BROKEN STICK AND HYDRAULIC FAILURE WITH CONTAMINATION.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • YesE 4652676, H 4652648, T 4652647, FA 4652652. (rear axle oil sample not taken due to heavy powertrain guard in place)
  • Yesmachine has been partially washed. Some exterior dirt remaining, cab interior is dusty.
  • Goodlower left & right steps slightly bent
  • Good
  • GoodExterior cosmetics are in good overall condition.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodaverage paint scrapes around lower edge
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • No
  • Yes
  • Good
  • Good
  • Goodgood condition
  • Good
  • Fairupper front window glass cracked
  • Good
  • Goodwarning indicator on - possibly for low fuel level
  • GoodCab interior in good overall condition; dusty
  • Goodappears operational; ambient temp too cold to test
  • No
engine
  • Fairelements dusty
  • Good
  • Good
  • Goodengine started easily cold (-10C), runs well with no unusual noises, smoke, or significant leaks
  • Good
  • No
  • No
  • Noengine oil level at bottom of add
  • No
  • Nono leaks noted
  • No
  • PM service history unknown. Next PM service indicated due at 2086 hours.
  • 71 TO 88 PSI COLD
cooling system
  • Good
  • Fair
  • Good
  • Good
  • Fairsome external fin plugging with dirt & fibre on lower rad & cooler fins
  • Good
  • No
electrical, starting and charging system
  • Yes
  • Yesno bottle installed, ether bottle retaining strap missing
  • Yes
  • Good
  • Good2
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodTransmission functions operated normal with limited testing
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 2nd gear stall
hydraulics
  • Good
  • Goodbucket kickout only; operational
  • Good
  • Good
  • Good
  • GoodEquipped with Helac backhoe wrist attachment; ball valves must be switched to operate attachment
  • Fairheavy weep at left loader lift cylinder rod or head seal
  • Good
  • Goodhydraulic functions operated normal, no significant leaks found
  • Good
  • Good
  • Fairlight leak at lines or fittings to tilt cylinder; clean area to locate
  • Yeslight leaks at left loader lift cyl & lines for loader tilt cylinder
  • filter not cut during inspection due to heavy powertrain guard in place. Filter was just changed during warranty repairs. Backhoe thumb cylinder rod chrome is scratched / damaged; see pictures.
attachments / work tools
  • Helac hydraulic backhoe wrist with pin-grabber type integral coupler. No leaks noted. Also equipped with WBM 121-310-0010 wide two-tine hydraulic thumb, sn. 3W40606-2. Recent weld repairs at center plate & cylinder anchor on thumb. tines extended
comments, misc. repairs, general remarks
  • Product Status report on file.
  • Repairs recently completed for broken stick and hydraulic failures.
boom & stick
  • Good
  • Fair0.080 sideplay at boomfoot hinge pins
  • GoodStick recently replaced; warranty repair
  • Good
  • Good
  • Fair0.100 radial play at upper pivot, 0.105" radial play at lower pivot
  • Good
  • Backhoe linkage in average overall condition for machine hours
rear bucket
  • Good
  • Good
  • Good
  • FairCU edge worn flush at corners, 1" remaining at center
  • Daequip 54" BOE, sn. 11951
  • NO dig bucket with machine at time of inspection
tires
  • 59
  • Firestone Super Traction Duplex 15-19.5 12pr
  • Michelin XMCL 540/70R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Right RearMICHELIN3675NoNoNo
Left FrontFIRESTONE27NoYesNo
Left RearMICHELIN3675NoNoNo
Right FrontFIRESTONE2180NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone