Caterpillar 450F

Caterpillar 450F

Price
131,000 USD
Year
2015
Working hours
2015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F
Categorybackhoe loader
Serial NumberHJR00355
Unit Number033672
Catalog NumberCU2152189
Manufacturing Year2015
Hours2015 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$131,000
Tax-
Price Including Tax-
Features
Additional InformationRATES:

*450F BHL, TIER 4I HRC
*CAB, ROPS, DELUXE, W/AC
*COLD WEATHER PACKAGE, 120V
*CONTROLS, PILOT, 6 FUNCTION
*HYDRAULICS, LOADER, MP, PILOT
*LINES, COMB AUX, E-STCK, PILOT
*STICK, EXTENDIBLE
BUCKET, HOE, (NONE)
BUCKET-MP, 1.5 CYD
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
UY9J55
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone