Caterpillar 432F

Caterpillar 432F

Price
78,064 USD
Year
2015
Working hours
2841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 432F
Categorybackhoe loader
Serial NumberLNR01229
Unit Number100023609
Catalog NumberCU4383876
Manufacturing Year2015
Hours2841 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 78,064
Tax (10%)$ 7,806
Price Including Tax$ 85,871
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
SIDE SHIFTSIDE SHIFT
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationAIR SUSPENSION SEAT
REAR COUPLER
1 X HOE MUD BUCKET
450, 600MM GP BUCKET
A/C ROPS CAB
CAT CERTIFIED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
INCLUDES HD RENTAL EXTRAS
MULTI-PURPOSE BUCKET W/ ROLLOVER FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone