Caterpillar 432E2

Caterpillar 432E2

Price
54,859 USD
Year
2011
Working hours
5986 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 432E2
Categorybackhoe loader
Serial NumberJBA01561
Unit Number70468
Catalog NumberCU4343373
Manufacturing Year2011
Hours5986 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$54,859
Tax (10%)$5,486
Price Including Tax$60,345
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

ALARM, BACKUP
BATTERY, HEAVY DUTY
BEACON, MAGNETIC MOUNT
BUCKET, 1.03 CUM MP
CAB, DELUXE WITH A/C
CERTIFICATE OF ORIGIN, ENGLISH
CONTROL, AWD/2WS AUTOSHIFT DL
COUNTERWEIGHT, 235 KG
CUTTING EDGE, TWO PIECE,WIDE
DRAIN, ECOLOGY
ENGINE, 95 HP TURBO A/C EU
EU PREPARATION
F97 LIFTING CERTIFICATE
FRAME, STANDARD
GUARD, DRIVE SHAFT, AWD
GUARD, REAR LIGHT
HYDRAULICS, LOADER MP
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, ROADING, LH DIP
LOCK, VANDALISM, PARALLEL LIFT
MANUAL, PARTS
PLATE, LICENCE, LIGHTED
PREMIER ARRANGEMENT
RADIO FM/MW/LW & CDR/W PLAYER
SENSOR PRESSURE YELLOW
SOUND SUPPRESSION, (102 DB) EU
STABILIZER PADS, STREET
STABILIZER, ALARM
STICK, EXTENDABLE, LIFT EU
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Brian Zarkov
Australia
Telephone:+61 3 9566 ext 0941
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone