Caterpillar 432D

Caterpillar 432D

Price
39,350 USD
Year
2006
Working hours
4692 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 432D
Categorybackhoe loader
Serial NumberTDR00640
Unit Number100013001
Catalog NumberCU4267842
Manufacturing Year2006
Hours4692 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$39,350
Tax (10%)$3,935
Price Including Tax$43,285
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationAIR SUSPENSION SEAT
PATTERN CHANGER
REAR COUPLER
2WAY RADIO
MANUAL QUICK COUPLER
450MM TRENCH BUCKET
BEACON
EXTENDER HOE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone