Caterpillar 430FST

Caterpillar 430FST

Price
85,250 USD
Year
2013
Working hours
3277 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FST
Categorybackhoe loader
Serial NumberRDF00443
Unit NumberCE009575
Catalog NumberCU4331548
Manufacturing Year2013
Hours3277 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$85,250
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTIONS, ANSI
HYDRAULICS, GP, 6FCN/8BNK, ST
CAB, DELUXE, AC
PRODUCT LINK, SATELLITE PL321
BUCKET, HOE, (NONE)
COUNTERWEIGHT, 1015 LBS
BATTERY, HEAVY DUTY
SERIALIZED TECHNICAL MEDIA KIT
TIER 4
PT, 4WD, AUTOSHIFT
STABILIZER PADS, FLIP-OVER
PACK, DOMESTIC TRUCK
BEACON, MAGNETIC MOUNT
SHIPPING/STORAGE PROTECTION
C7N11707
CUTTING EDGE, TWO PIECE
BUCKET-GP, 1.4 CYD
TIRES, 4WD, COMBO, FIRESTONE
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
ENGINE, 86KW, C4.4 DITA, T4I
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • FairRubber Battery cover is torn.
  • Good
  • Good
  • GoodHas minor bends.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are faded and scratched. CAT decal on hood is weathered and cracked.
  • FairHas multiple dents / bends. Grill bumpers have cracks.
  • Good
  • Good
  • Good
  • YesMachine needs cleaned and detailed
  • No
  • NoMost recent service - 5/11/18 at 3273 hrs (1k)
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled March, 2018
  • FairSafety label on exhaust stack guard is missing.
  • Yes
  • Yes
gauges, operator station, console
  • GoodCooled to 66 at 104 ambient temp.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft cab door strut is weak and does not hold the weight of the door.
  • Good
  • Good
  • FairFront windshield has two chips in it.
  • GoodWarmed to 125+ at 104 ambient temp.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodArm rests are slightly weathered.
  • Good
  • Good
  • FairBoth wiper blades need replaced.
  • YesNo fault codes machines ECMs
  • Yes
  • Yeson CD.
  • Yes
engine
  • FairBelt is dry and starting to crack.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Red, protected to -44 degrees.
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
electrical, starting and charging system
  • Good
  • GoodHas dual Optima Red Top batteries in place.
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • GoodMissing CAT logo from steering wheel
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • GoodPark brake held 3rd gear to full throttle.
  • Good
  • Good
  • No
  • Service brakes held 1st gear to full throttle
hydraulics
  • Good
  • Good
  • FairBucket float feature did not function.
  • Good
  • GoodNoticeable play in bucket cylinder pins.
  • GoodSome noticeable play in E-stick.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • GoodBucket heel plates have moderate wear. Minor dents in bucket bottom.
  • Good
  • Good
  • Good
  • GoodHave not been turned.
  • Good
  • Good
  • Good
  • Good
  • 1.4 CYD (89")
  • 121000905
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • 6/21/2018 with 3276 hours,
boom & stick
  • Good
  • GoodNoticeable play in boom foot pins.
  • GoodSome noticeable play in E-stick.
  • Good
  • Good
  • Good
  • Good
  • GoodNoticeable play in swing frame mounting pins.
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 18"
tires
  • Good
  • 12.5/80R18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamso SLR427100NoYesYes
Left RearCamso BHL5322596NoYesYes
Right FrontCamso SLR427100NoYesYes
Right RearCamso BHL5322596NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone