Caterpillar 430FST

Caterpillar 430FST

Price
85,500 USD
Year
2015
Working hours
2404 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FST
Categorybackhoe loader
Serial NumberRDF00766
Catalog NumberCU4348416
Manufacturing Year2015
Hours2404 h
CountryUnited States
LocationMS
Pricing
Price Excluding Tax$85,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
RIDE CONTROLRIDE CONTROL
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
Additional Information12.5/80-18 FRONT TIRES ... 30% 19.5L-24 REAR TIRES ... 30%
24" REAR BUCKET
EROPS
MP 1.3 CYD BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PUCKETT MACHINERY CO.See InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 769 777 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone