Caterpillar 430FST

Caterpillar 430FST

Price
89,320 USD
Year
2013
Working hours
2457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FST
Categorybackhoe loader
Serial NumberRDF00429
Unit NumberCE009704
Catalog NumberCU4336939
Manufacturing Year2013
Hours2457 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$89,320
Tax-
Price Including Tax-
Features
Additional InformationSERIALIZED TECHNICAL MEDIA KIT
TIER 4
STABILIZER PADS, FLIP-OVER
CUTTING EDGE, TWO PIECE
BUCKET-GP, 1.4 CYD
COUNTERWEIGHT, 1015 LBS
RUST PREVENTATIVE APPLICATOR
ENGINE, 86KW, C4.4 DITA, T4I
BATTERY, HEAVY DUTY
HYDRAULICS, GP, 6FCN/8BNK, ST
TIRES, 4WD, COMBO, FIRESTONE
SHIPPING/STORAGE PROTECTION
C7N11438
PACK, DOMESTIC TRUCK
PT, 4WD, AUTOSHIFT
CAB, DELUXE, AC
PRODUCT LINK, SATELLITE PL321
INSTRUCTIONS, ANSI
BEACON, MAGNETIC MOUNT
SEAT BELT, 3" SUSPENSION
BUCKET, HOE, (NONE)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • FairRubber Battery cover is torn
  • Good
  • Good
  • GoodMinor bends in driveline guard.
  • Good
  • Good
  • Good
  • FairFuel seeping from fuel cap.
  • Good
  • Good
  • FairPaint and decals are faded and scratched. CAT decal on hood is weathered and cracked.
  • FairGrill bumpers are cracked. Grill has a few minor dents.
  • GoodMissing one bolt from front left corner panel.
  • Good
  • Good
  • Good
  • YesMachine needs washed and detailed
  • No
  • NoMost recent service - 5/25/18 at 2454 hrs (1k)
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled March, 2018
  • FairSafety label on exhaust stack guard is torn.
  • Yes
  • Yes
gauges, operator station, console
  • GoodA/C cooled to 60 at 100 ambient temp
  • Good
  • FairHVAC controls insert panel has broken retaining clips and does not clip securely in place.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairExterior mounting plates for the rear lower window latches are both broken and latches are loose.
  • GoodHeater warmed to 125+ at 100 ambient.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairArm rests have some minor wear. Seat skirt is torn.
  • Good
  • Good
  • Good
  • YesNo fault codes any machines ECMs
  • YesPoor condition
  • No
  • YesPoor condition
engine
  • FairBelt is starting to crack.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Red, protected to -48 degrees.
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
electrical, starting and charging system
  • Good
  • GoodHas dual Optima Red Top batteries in place.
  • Good
  • Fair12V socket at RF corner of canopy top is broken (still functional)
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • GoodMissing CAT logo from steering wheel
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • GoodPark brake held 3rd gear to full throttle.
  • Good
  • Good
  • No
  • Service brakes held 1st gear to full throttle
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeveral lines on machine have some weathering, minor cracking.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Has side mounted aux. hydraulic connections.
bucket
  • FairBucket heel plates have noticeable wear. Minor dents in bucket bottom.
  • Good
  • Good
  • Good
  • GoodHave not been turned.
  • Good
  • Good
  • Good
  • Good
  • 1.4 CYD (89")
  • 130501886
  • Top of bucket has decent sized dent.
final drives
  • Good
  • Good
  • GoodDiff lock control is missing rubber cover.
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • 6/21/2018 with 2454 hours,
boom & stick
  • Good
  • FairMissing bolt from boom to stick pin flag.
  • GoodHas some noticeable play. E-stick has fair amount of grease on it.
  • PoorMissing the E-stick locking pin.
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • FairLarge dent on back side of bucket.
  • Good
  • Good
  • Good
  • GoodNoticeable play in linkage pins.
  • Good
  • 18"
tires
  • Good
  • 340/80R18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone Duraforce RT1950NoYesYes
Left RearFirestone ATU2264NoYesYes
Right FrontFirestone Duraforce RT1744NoYesYes
Right RearFirestone ATU2779NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone