Caterpillar 430FST

Caterpillar 430FST

Price
72,500 USD
Year
2012
Working hours
1957 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FST
Categorybackhoe loader
Serial NumberRDF00200
Unit NumberU3019
Catalog NumberCU4340934
Manufacturing Year2012
Hours1957 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$72,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
PATTERN CHANGER
TIER 4 INTERIM
1.5 CY FRONT PIN-ON BUCKET
24" REAR DIG BUCKET
COLD WEATHER START
FLIP OVER STABILIZERS
COMBO REAR HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPaint has faded
  • Good
  • GoodSome flakes
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • NoWill supply when sold
  • No
  • Yes
  • FairRear wiper has slight bend
  • Good
  • GoodAir
  • Good
  • GoodAM/FM
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLevel 4 service at 1931hours
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Tier 4 Interim
  • Normal
  • None
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
transmission
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2098 RPM in 3rd gear
  • Good
  • Good2098 RPM in 3rd gear
  • Good
  • Good
  • GoodLevel 4 @ 1931 Hours
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSteering Wheel
brake
  • Good
  • Good
  • No
  • 3rd gear
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome wear on E-stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • Yes
  • No
  • Good
  • No
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor movement
  • Good
  • No more than a 1/16" of movement on boom & stick
emissions
  • Good
  • Good30% soot load at 1931 hours
  • No
  • Original DPF
front bucket
  • Good
  • Good
  • No
  • 1.5 cu/yd
  • CAT 120600099
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT DF120107303
  • 24"
  • Bucket ID number X30743
tires
  • 12.5/80-18
  • Front tire pressure set @ 60PSI Rears @35 PSI
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOODYEAR50No
Left RearGOODYEAR50No
Right FrontGOODYEAR50No
Right RearGOODYEAR50No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone