Caterpillar 430FST

Caterpillar 430FST

Price
89,000 USD
Year
2014
Working hours
1711 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FST
Categorybackhoe loader
Serial NumberRDF00555
Unit Number431249
Catalog NumberCU2084363
Manufacturing Year2014
Hours1711 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
STICK, STANDARD, 16FT
PT, 4WD, AUTOSHIFT
ENGINE, 86KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
LINES, COMBINED AUX, STD STICK
COUPLER, PG, MANUAL, DUAL LOCK
BUCKET-GP, 1.5 CYD
AM/FM RADIO / CD PLAYER
CUTTING EDGE, TWO PIECE,WIDE
INSTRUCTIONS, ANSI
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SERIALIZED TECHNICAL MEDIA KIT
INCLUDES UP TO A 24" GP BUCKET
PRICE CHG:07/06/17 VIA FIXASKPRC
0P0800/1037 MWL 8/9/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • FairLittle dirty not bad
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in good operating condition
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • 1.25 yards
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24"
tires
  • No
  • 12.5/80-18 nylon
  • 19.5L-24 nylon
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone2890NoNoNo
Left RearFirestone3295NoNoNo
Right FrontFirestone2680NoNoNo
Right RearFirestone34100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone