Caterpillar 430FIT

Caterpillar 430FIT

Price
86,500 USD
Year
2014
Working hours
2180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FIT
Categorybackhoe loader
Serial NumberRGS00469
Unit Number430373
Catalog NumberCU1993016
Manufacturing Year2014
Hours2180 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$86,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information2176 GD 12/12/18
AM/FM RADIO / CD PLAYER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 CYD, IT
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INCLUDES UP TO A 24" GP BUCKET
PRODUCT LINK, PL321,SATELITTE
PT, 4WD, STD SHIFT
QUICK-EVAC SYSTEM
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES, 4WD, BIAS, FIRESTONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in good operating condition
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • 30" bucket
  • Good
  • GoodGood
  • Good
  • Good
  • Good
tires
  • 19.5L-25 nylon
  • 12.5/80-18 nylon
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Right RearNoNoNo
Right FrontNoNoNo
Left RearNoNoNo
Left FrontNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone