Caterpillar 430FIT

Caterpillar 430FIT

Price
110,000 USD
Year
2014
Working hours
1785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FIT
Categorybackhoe loader
Serial NumberRGS00608
Unit Number434164
Catalog NumberCU2415383
Manufacturing Year2014
Hours1785 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4 ENGINE
PRODUCT LINK,PL321,SATELITTE
STICK, EXTENDABLE, 16FT
PT, 4WD, AUTOSHIFT
LINES, COMBINED AUX, E-STICK
ENGINE, 86KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
COUPLER, PG, MANUAL, DUAL LOCK
FORK TINE, 2" X 5" X 54"
CARRIAGE, FORK
CUTTING EDGE, TWO PIECE,WIDE
BUCKET-GP, 1.5 CYD, IT
AM/FM RADIO / CD PLAYER
BUCKET-HD ROCK, 24", 7.0 CFT
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone