Caterpillar 430FIT

Caterpillar 430FIT

Price
83,000 USD
Year
2015
Working hours
3548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FIT
Categorybackhoe loader
Serial NumberRGS00710
Unit Number436538
Catalog NumberCU2129755
Manufacturing Year2015
Hours3548 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$83,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAM/FM RADIO-CD PLAYER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 CYD, IT
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INCLUDES UP TO A 24" GP BUCKET
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, STD STICK
PLATE GROUP - BOOM WEAR
PRODUCT LINK,PL321,SATELITTE
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 16FT
TIRES, 4WD, BIAS, FIRESTONE
OPO800/3435 KC 6/18/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone