Caterpillar 430FIT

Caterpillar 430FIT

Price
80,000 USD
Year
2014
Working hours
2103 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FIT
Categorybackhoe loader
Serial NumberRGS00490
Unit Number001305410
Catalog NumberCU1983212
Manufacturing Year2014
Hours2103 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$80,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional Information430F BHL IT TIER 4I HRC
BELT, SEAT, 2 SUSPENSION
BUCKET-MP, 1.4 CYD, IT
BUCKET-SD, 24 6.2 CFT
CANOPY, BASE
CARRIAGE, FORK
COUNTERWEIGHT, NONE
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 DITA, T4I
FORK TINE, 2 X 5 X 54
GUARD, STABILIZER
HYDRAULICS, MP, 5FCN/7BNK, IT
LANE 3 ORDER
LINES, COMBINED AUX, STD STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 16FT
STORAGE, GP-BOX
TIRES 4WD COMBINATION MI/FS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • FairMinor cosmetics
  • GoodOROPS
  • FairMinor bends
  • FairInside insulation coming apart
  • FairRt fender missing small piece
  • FairMinor bottom denting
  • Good
  • FairFront small hood dented and hood latch handle loose
  • Good
  • Good
  • Fair2 pieces of plastic both sides lower ends of fender areas
  • FairDamaged
  • FairDamaged
  • Good
  • FairBends
  • Yes@ last service
safety items
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor blemishing
  • Good
  • FairHard to read
  • Yes
  • No
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • FairCover missing
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Starts and charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Overall good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
  • Overall good
brake
  • Fair
  • Good
  • No
  • Overall good
hydraulics
  • FairRear controls forward/reverse dot lock
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome clamps/bracket/ hose adjustments on backhoe
  • Good
  • Good
  • GoodWith rod guards
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
comments, misc. repairs, general remarks
  • Inspection performed @ 2103 hrs
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
boom & stick
  • Good
  • Good
  • FairMinor guard area cosmetics and mounting hardware issues
  • Good
  • Good
  • Good
  • Good
  • Good
  • Some wear but overall good
front bucket
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodSome wear
  • Good
  • Good
  • Yes
  • Overall good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • 24" Bucket
  • New bucket
tires
  • No
  • 12.5/80-18 bias
  • Brand new tires just installed today
  • 19.5L-24 bias
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone100No
Left RearFirestone100No
Right FrontFirestone100No
Right RearFirestone100No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone