Caterpillar 430FIT

Caterpillar 430FIT

Price
87,500 USD
Year
2014
Working hours
1786 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FIT
Categorybackhoe loader
Serial NumberRGS00531
Unit Number001305420
Catalog NumberCU2033792
Manufacturing Year2014
Hours1786 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$87,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
FORKSFORKS
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional Information430F BHL IT TIER 4I HRC
BELT, SEAT, 2 SUSPENSION
BUCKET-MP, 1.4 CYD, IT
BUCKET-SD, 24 6.2 CFT
CANOPY, BASE
CARRIAGE, FORK
COUNTERWEIGHT, NONE
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 DITA, T4I
FORK TINE, 2 X 5 X 54
GUARD, STABILIZER
HYDRAULICS, MP, 5FCN/7BNK, IT
LANE 3 ORDER
LINES, COMBINED AUX, STD STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 16FT
STORAGE, GP-BOX
TIRES 4WD COMBINATION MI/FS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • GoodOROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront hood not lining up
  • Good
  • FairHood paint fair
  • PoorDamaged
  • FairTool box on right side damaged
  • PoorBoth side steps damaged
  • Yes
  • Yes@ last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • FairActive code
  • Good
  • Good
  • Good
  • Good
  • FairLower cushion torn
  • GoodAir ride
  • FairFaded
  • NoCannot access glove box
  • NoCannot access glove box
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • FairMissing door
  • Good
  • Good
  • Good
  • FairOne rear flood out
  • Yes
  • Yes
  • Starts and charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • GoodCenter cap missing
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWith rod guards
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • YesBoth fork adjusters broken
comments, misc. repairs, general remarks
  • Inspection done @ 1786 hrs
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • Good
  • GoodWith rod guards
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • FairClam shell is slightly bent
  • Good
  • FairNeed flipped
  • Good
  • Good
  • Good
  • Good
  • Yes
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24"
tires
  • 320/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy95No
Left RearGalaxy95No
Right FrontGalaxy95No
Right RearGalaxy95No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone