Caterpillar 430FIT

Caterpillar 430FIT

Price
99,000 USD
Year
2014
Working hours
2115 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FIT
Categorybackhoe loader
Serial NumberRGS00590
Unit Number433570
Catalog NumberCU2415387
Manufacturing Year2014
Hours2115 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$99,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
PRODUCT LINK, PL321, SATELITTE
STICK, EXTENDABLE, 16FT
PT, 4WD, AUTOSHIFT
LINES, COMBINED AUX, E-STICK
ENGINE, 86KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE,WIDE
BUCKET-GP, 1.5 CYD, IT
SERIALIZED TECHNICAL MEDIA KIT
AM/FM RADIO / CD PLAYER
INCLUDES UP TO A 24" GP BUCKET
0P0800/801 RN 3-26-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone