Caterpillar 430F2ST

Caterpillar 430F2ST

Price
100,500 USD
Year
2015
Working hours
1954 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F2ST
Categorybackhoe loader
Serial NumberHWE00347
Unit Number441456
Catalog NumberCU4279632
Manufacturing Year2015
Hours1954 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$100,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAIR CONDITIONER, T4
AM/FM RADIO-CD PLAYER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 CYD
BUCKET-HD ROCK, 24", 7.0 CFT
C4.4 ENGINE
CAB, DELUXE
CAT CERTIFIED USED
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
LINES, COMBINED AUX, E-STICK
PRODUCT LINK, SATELLITE,PL631E
PT, 4WD, STD SHIFT
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES, 12.5 80/19.5L-24, FS
OPO800/1821 GD 1/30/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone