Caterpillar 430F2ST

Caterpillar 430F2ST

Price
119,500 USD
Year
2015
Working hours
302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F2ST
Categorybackhoe loader
Serial NumberHWE00210
Unit NumberM443071
Catalog NumberCU2415389
Manufacturing Year2015
Hours302 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$119,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.75 CYD
BUCKET-HD ROCK, 24", 7.0 CFT
C4.4 ENGINE
CAB, DELUXE
CAT CERTIFIED USED
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 ACERT, T4F
FENDERS, FRONT
HYDRAULICS, GP, 6FCN/8BNK, ST
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES, 4WD, BIAS, FIRESTONE
COUPLER, PG, MAN.D.LOCK, BHL F
0P0800/292 GD 11/8/18
BUCKET-GP, 1.5 YD3, PO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • good
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • CAT CERTIFIED USED
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE75NoNoNo
Left RearFIRESTONE65NoNoNo
Right FrontFIESTONE75NoNoNo
Right RearFIRESTONE65NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone