Caterpillar 430F2IT

Caterpillar 430F2IT

Price
97,500 USD
Year
2015
Working hours
1296 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F2IT
Categorybackhoe loader
Serial NumberHWG00279
Unit NumberEQ005453
Catalog NumberCU2273472
Manufacturing Year2015
Hours1296 h
CountryUnited States
LocationLeland, NC
Pricing
Price Excluding Tax$97,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPACK, DOMESTIC TRUCK
LANE 2 ORDER
FORK TINE, 2" X 5" X 54"
BELT, SEAT, 2" SUSPENSION
BUCKET-MP, 1.4 CYD, IT
BUCKET-SD, 24" 6.2 CFT
TIRES 4WD COMBINATION MI/FS
COUNTERWEIGHT, 1015 LBS
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
SEAT, VINYL
430F2 BHL IT, TIER 4, HRC
HYDRAULICS, MP, 5FCN/7BNK, IT
PT, 4WD, STD SHIFT
CANOPY, BASE
ENGINE, 86KW, C4.4 ACERT, T4F
STICK, STANDARD, 16FT
RUST PREVENTATIVE APPLICATOR
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, STREET
CARRIAGE, FORK
CUTTING EDGE, TWO PIECE,WIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone