Caterpillar 430F2IT

Caterpillar 430F2IT

Price
135,000 USD
Year
2015
Working hours
1177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F2IT
Categorybackhoe loader
Serial NumberHWG00156
Unit Number438525
Catalog NumberCU2236704
Manufacturing Year2015
Hours1177 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
PRODUCT LINK,PL631,SATELLITE
STICK, STANDARD, 16FT
PT, 4WD, STD SHIFT
LINES, COMBINED AUX, STD STICK
ENGINE, 86KW, C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE
SEAT, DELUXE FABRIC
BELT, SEAT, 2" SUSPENSION
AIR CONDITIONER, T4
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
PLATE GROUP - BOOM WEAR
BUCKET-GP, 1.5 YD3, IT
AM/FM RADIO-CD PLAYER
CUTTING EDGE, TWO PIECE,WIDE
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
INCLUDES UP TO A 24" GP BUCKET
0P0800/291 RN 3-26-17
COUPLER, PG, MAN.D.LOCK, BHL F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone