Caterpillar 430F2 CAB

Caterpillar 430F2 CAB

Price
108,000 USD
Year
2015
Working hours
1471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F2 CAB
Categorybackhoe loader
Serial NumberHWE00311
Unit Number033793
Catalog NumberCU2293422
Manufacturing Year2015
Hours1471 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$108,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationHYDRAULICS, MP, 6FCN/8BNK, ST
LINES, COMBINED AUX, E-STICK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
STICK, EXTENDABLE, 16FT
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
BATTERY, HEAVY DUTY
CUTTING EDGE, TWO PIECE,WIDE
RUST PREVENTATIVE APPLICATOR
PLATE GROUP - BOOM WEAR
SEAT BELT, 3" SUSPENSION
FENDERS, FRONT
SEAT, DELUXE FABRIC
BUCKET, HOE, (NONE)
RADIO & CD PLAYER
TIRES,340 80R18/500/70-24 MI
AIR CONDITIONER, T4
CAB, DELUXE
ENGINE, 86KW, C4.4 ACERT, T4F
FAN
BUCKET-MP, 1.4 YD3, PO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone