Caterpillar 430F

Caterpillar 430F

Price
68,500 USD
Year
2015
Working hours
2460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F
Categorybackhoe loader
Serial NumberRDF00734
Unit NumberUS0001671
Catalog NumberCU4330433
Manufacturing Year2015
Hours2460 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$68,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information12" BUCKET
CANOPY, BASE
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
EIN #XS7X75
ENGINE, 86KW, C4.4 DITA, T4I
GUARD, FUEL TANK
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PT, 4WD, STD SHIFT
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone